EN
Choose your language
Designation
Pull handle
Version 1
with elec. switch function
Version 2
with cable
Form
B
Main material
polyamide
Main colour
black
Component colour
red
A=Hole spacing
160
D=Fastening hole
M6
L=Length
182
B
26
H
66
H1
40
H2 max.
70
L1
17
Load capacity N
1000
T
10
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
smelter not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Matière
Thermoplastique PA6.
Finition
Thermoplastique noir.
Nota
Bouton-poussoir avec LED rouge ou verte.
Ligne de raccordement d'une longueur de 5 m sortant de la surface de vissage de l'embout.
Indice de protection : IP 65.
Montage
Fixation par l'arrière.
Accessoire
Pour la forme A :
Connecteur à douille M12x1 avec verrouillage à vis 80150-10.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought